Milestones

2008
Basler is celebrating our 20th anniversary. We take great pride in of serving our customers for two decades

2007
Basler introduces the Basler sprint line scan camera series and the Basler runner GigE line scan camera series. At introduction, the Basler sprint was the fastest line scan camera available in the marketplace


2006
First Basler GigE Cameras - Basler scout and Basler pilot series with more than 40 models
Opening of service and sales offices in France and Japan
Basler introduces pylon - the first comprehensive driver package for GigE cameras compliant with both the GenICam and GigE Vision standards

2005
Definition of the GenICam standard
Definition of the EMVA 1288 standard
First Basler intelligent camera

2004
First Basler 4 megapixel camera

2003
A600 series introduction starts the "Analog goes Digital" trend

2002
Definition of the CameraLink® standard
First Basler camera with a Camera Link® interface
ISO certification in accordance with ISO 9001:2000

2001
First Basler CMOS camera
First Basler color line scan camera based on tri-linear technology
First Basler high-speed camera with 500 frames/s
First fully automatic camera inspection system (CTT+)

2000
Entered into a strategic alliance with the California based Photobit Corporation, one of
the world's leaders in CMOS image sensor technology
First Basler camera with an IEEE 1394 interface

1999
Entered the Asian market

1998
Entered the US market
First area scan camera
First line scan camera

1997
Machine Vision Components business unit established


Basler Sales Contacts
Basler AG, Germany
Ph. +49 4102 463 500
Fax +49 4102 463 599
» e-mail

Basler, Inc., USA
Ph. +1 610 280 0171
Fax +1 610 280 7608
» e-mail

Basler Asia Pte. Ltd.
Ph. +65 6425 0472
Fax +65 6425 0473
» e-mail
Newsletter
Would you like to receive our Newsletter?
© 2008 Basler AG | Imprint | Legal Policy