| Dimensions | |||
| Length | 2815 mm | ||
| Front-to-back size | 1780 mm with operator panel | ||
| Height | 2292 mm with signal lamp | ||
| Weight | 1385 kg (net, complete inspection system) | ||
| Electrical Data | |||
| Supply Voltage | 400 V - 3 phase | ||
| Frequency | 50/60 Hz | ||
| Power consumption | 2,5 kW | ||
| Fuse | 16 A - slow blow | ||
| Pneumatics | |||
| Air | dry and oil-free | ||
| Max. pressure | 12 bar | ||
| Working pressure | 6 bar | ||
| Air consumption | 50 - 100 l / min | ||
| Ambient conditions | |||
| Range of temperature | 10° - 30° | ||
| non condensing | |||