| Camera Series | Interface | Resolution | Speed [fps] | ||
| ace | Gigabit Ethernet | VGA, CCIR, 1, 2, and 5 megapixels | 14 to 120 | ||
| aviator | Camera Link | 1, 2 and 4 megapixels | 31 to 120 | ||
| pilot | Gigabit Ethernet | VGA, 1, 2, and 5 megapixels | 12 to 210 | ||
| scout | IEEE 1394b, Gigabit Ethernet | VGA, CCIR, XGA, 1.4, and 2 megapixels | 14 to 77 | ||
| scout light | IEEE 1394b | VGA, XGA, 1.3 and 2 megapixels | 14 to 60 | ||
| A100 | IEEE 1394a, Camera Link | 1.3 megapixels | 15 | ||
| A300 | IEEE 1394a | VGA, CCIR | 53 to 80 | ||
| A400 | Camera Link | 4 megapixels | 24 to 209 | ||
| A500 | Camera Link | 1.3 megapixels | 74 to 500 | ||
| A600 | IEEE 1394a | VGA, 1.4, and 2 megapixels | 14 to 100 | ||
| A600 Board Level | IEEE 1394a | VGA | 60 to 100 | ||