Deutsch
|
Traditional Chinese
|
Simplified Chinese
|
Contact
|
Home
Share
About Basler
News
Financial Reports
Presentations
Events
Management
Annual General Meeting
Corporate Governance
Information Service
News
Information Material
Events
Pictures
Information Service
Jobs in Germany
Jobs in Asia and USA
Internships / Diploma Theses / Traineeships
How do I apply at Basler?
Working at Basler
Contact
Basler at a glance
Milestones
Management
Technology and Market
What we stand for
Locations
Purchasing/Supplier
Machine Vision
Surveillance
Solutions
Investors
Share
About Basler
Profile
Strategy
Key Data
›
Balance Sheet
›
Revenue and Profit
›
Cash Flow
›
Member of Staff
News
Financial Reports
Presentations
Events
Management
Annual General Meeting
Corporate Governance
Information Service
About Basler
›
Key Data
›
Balance Sheet
Balance Sheet
in € mill.
2007
2006
2005
Balance sum
47.3
45.4
41.2
Short term assets
23.4
20.3
18.1
Long term assets
3.1
2.6
2.6
Shareholder's equity
26.1
24.9
22.0
Shareholder's equity quota
55%
55%
53%
Liabilities
21.2
20.5
19.3
Liabilities quota
45%
45%
47%
Contact
Investor Relations
Fon +49 4102 463 0
Fax +49 4102 463 108
e-mail
NEWS
Archive
Good start to 2008 fiscal year
continue
Basler wins multi-million Euro contract for color filter inspection systems
continue
Basler announces financial figures for 2007
continue
Information Service
Would you like to receive information about Basler on a regular basis?
Please register here.
© 2008 Basler AG |
Imprint
|
Legal Policy