| Agenda Item | Yes (in Mill.) | % | No | Abstentions | ||
| Approval of Board of Directors | 2,1 | 99,79 | 4542 | 55 | ||
| Approval of Supervisory Board | 0,4 | 99,53 | 1815 | 20 | ||
| Election of BDO as Financial Auditors | 2,3 | 99,98 | 445 | 20 | ||
| Election of Eckart Kottkamp to the Supervisory Board | 2,3 | 99,97 | 645 | 20 | ||
| Purchase and sale of Company shares | 2,3 | 99,89 | 2488 | 20 | ||
| Yes | No | Abstention | |||
| Use of net earnings | 2,429,934 (99.54%) | 11,297 | 18,947 | ||
| Approval of Management Board | 2,459,723 (99.99%) | 230 | 225 | ||
| Approval of Supervisory Board | 459,423 (99.88%) | 530 | 225 | ||
| Election of BDO, Hamburg, as financial auditor | 2,459,262 (99.98%) | 570 | 346 | ||
| Amendment of Articles of Incorporation | 2,443,097 (99.35%) | 15,956 | 1,125 | ||
| Purchase and sale of own shares | 2,459,083 (99.96%) | 870 | 225 | ||