Sealing Inspection
Basler AUTOGAUGE
Easy , Fast, and Precise Dimension Measurement

Basler AUTOGAUGE consists of a control unit including a PC, a supply unit, and the special evaluation and user software.
The entire sensor head as well as a very stable mechanical assembly for the high resolution camera and the telecentric precision lenses is encased within a surround housing guarding against the influence of external light.

The user-friendly operation requires simply placing a rubber seal into the inspection system and pressing a button to create the image capture. The inspection result is shown by displaying the measurement results on the monitor.
The inspection system enables the dimension inspection of parts from 5 mm to 120 mm outer diameter. In addition to the dimension inspection a "Height Monitoring Unit" (HMU) can be integrated for the inspection of the parts´ planarity as an option.

Parts can be evaluated with a choice from three different fields-of-view sensor heads, allowing the best opportunity for precise measurement. In addition to the first sensor head, one additional sensor head can be implemented and linked to the existing control unit.

The inspection results can be saved in a statistics file, and printed out immediately from a printer offered as an option.




Contact
Product group
Sealing Inspection
Fon +49 4102 463 350
Fax +49 4102 463 359
Partners' Section
Login:
Password:
© 2008 Basler AG | Imprint | Legal Policy