| ISIN | DE 000 510 2008 | ||
| SE Code | BSL | ||
| Market issued/market place | Prime Standard, Frankfurt a. M. | ||
| Prime Sector | Industrials | ||
| Industry Group | Advanced Industrial Equipment | ||
| Designated Sponsors | Close Brothers Seydler Bank AG | ||
| Index | CDax, Prime AllShare, Technology AllShare, GEX | ||
| Shareholder | Ownership | ||
| Dipl.-Ing. Norbert Basler | 51.4% | ||
| Dr.-Ing. Dietmar Ley | 3.8% | ||
| Abrias Sicav | 3.3% | ||
| Andreas Müller-Hermann | 3.0% | ||
| Free float | 38.5% | ||
| Underwriters | Dresdner Kleinwort Wasserstein, WestLB, BHF Bank | ||
| 1st trading day | March 23, 1999 | ||
| Offering period | March 18-19, 1999 | ||
| Bookbuilding range | 52.00 - 57.00 Euro | ||
| Issue price | 57.00 Euro | ||
| 1st price | 95.00 Euro | ||
| Type of stock | Bearer shares | ||
| Total number of shares | 3,500,000 shares | ||
| IPO volume | 700,000 stocks without par value | ||
| Greenshoe (exercised on March 31, 1999) | 100,000 shares | ||
| Capital stock | 3.5 mill. Euro | ||