BIP-D1300c-dn
The Basler BIP-D1300c-dn (day/night) IP dome camera provides excellent image quality at high frame rates with megapixel resolution (1280 x 960). The Sony EXview HAD CCD progressive scan sensor provides exceptional sensitivity for low-light conditions. The BIP-D1300c-dn is especially suitable for professional solutions outdoors and under tough indoor conditions.

Maximum Frame Rate:

           
  MJPEG MPEG-4 H.264  
 Full resolution 11 fps 9 fps 7 fps  
 DI (720 x 480) 30 fps 25 fps 25 fps  
 
The maximum sensor readout rate is 30 fps.

Day/night functionality:
True day/night functionality via an automatically retractable IR-cut filter provides a high image quality color mode for daylight applications and a black and white mode for night and low light conditions.

Other features:
Outdoor proof with built-in heater and fan
Vandal resistant aluminum housing
Day/night functionality
Temperature range: -35° C to +50° C (-31° F to +122° F)
Freely configurable, simultaneous use of standards-compliant MJPEG and MPEG-4 or H.264 video compressions
Built-in SD card slot for local storage
Integrated motion detection with an array of selection windows
DC auto-iris control, backlight compensation, white balance, and exposure control
Power over Ethernet (IEEE 802.3af)


BIP-D1300c-dn Information
Basler Contacts
Newsletter
Would you like to receive our eNewsletter?
Partners' Section
Login:
Password:
© 2010 Basler AG | Imprint | Legal Policy