Accessories
Basler Components offers a wide variety of accessories designed to help you get the most from your camera.

Please select your cameratype in the left area to meet all compatible accessories
Our portfolio includes several accessories of the following categories:

Cables

Basler Components provides several types of cables in a variety of interface and lengths to connect Basler cameras to the most common frame grabbers.We stock standard and special cables, for example, Camera Link, IEEE 1394 and GigE highflex. Many of the cables are available off-the-shelf and all are EMC proven for industrial conditions.

Connector

Basler Components offers different power connector for your camera.

Framegrabber and Cards

Different framegrabber and cards which are compatible for your camera are available in our portfolio. The listed framegrabber are compatible and usually tested with the cameras.

Lens Mounts

Lens mounts are available in a wide variety of types. C-mount and F-mount are most common, but V-mount, M42 x 1, M42 x 0.75 (called T2), and M39 x 1/26” are also used.

C-Mount has a flange focal distance of 17.526 mm and a thread of 1 x 32 UN2A. F-Mount has a distance of 46.5 mm and typically uses the Nikon bayonet flange. In some cases, the flange focal distance is adapted to realize short focal lengths. C-Mount can be used for image diagonals up to a 1” format.

Optics

Lenses are the second part in the chain of image processing. Optimized illumination of an object provides the best conditions to transfer the image information from the object to the camera. This transfer is accomplished with optics, which may be a specially designed and extremely complex package (see image) or a simple combination of basic lenses. A lens (or better an objective containing several lenses) is always designed for certain parameters. It is always a compromise between magnification, field of view (FOV), F-number, spectral range, image size, aberrations, and finally costs. The resolution dictated by the camera's pixel size is often only reachable with a high quality lens - inexpensive lenses usually have a resolution of two or three pixels.

Power supplies

We offer the right power supplies to fit the requirements of Basler cameras. Of course, each supply is equipped with the correct power connector.

Tripod Mounts

We offer a selection of adapter plates used to mount tripods to our cameras.

Basler Kontakt
Basler AG
Tel +49 4102 463 500
Fax +49 4102 463 599
Newsletter
Möchten Sie unseren Newsletter abonnieren?
© 2010 Basler AG | Impressum | Gesetzliche Bestimmungen