Basler aviator Series
The Basler aviator is a new series of high-speed, mainstream cameras. The aviator's superior image quality, even at high image capture rates, makes a convincing argument. The series features a Camera Link compatible interface, progressive scan readout, and global shutter technology. The first model in the series offers one megapixel resolution (1024 x 1024 pixels) at 120 frames per second.

The Basler aviator is equipped with Kodak’s state-of-the-art CCD sensors. These new cameras combine Basler’s extensive knowledge of the Camera Link interface and our long experience designing cameras based on Kodak sensors. In addition, we have leveraged the tap balancing competence gained during development of the Basler pilot series, which also employs Kodak sensors. As a result, the Basler aviator offers excellent imaging results in regards to linearity, dynamic range, and noise level.

The Basler aviator's advantages include:

One megapixel resolution at 120 fps for greater throughput
Basler’s unique tap balancing
A Camera Link interface for fast data transmission
Separate input and output for external devices (e.g., strobe)
Attractive price/performance ratio


The Basler aviator series is an ideal fit for applications such as:

Semiconductor manufacturing
Electronics manufacturing
Metrology
Medical imaging
Various other applications


Do you have any questions? Please contact us!

Basler Kontakt
Basler AG
Tel +49 4102 463 500
Fax +49 4102 463 599
Newsletter
Möchten Sie unseren Newsletter abonnieren?
© 2008 Basler AG | Impressum | Gesetzliche Bestimmungen