| | Order No. | | Description |
| | 2000011942 | | IEEE 1394 cable 6p/6p 2.0m |
| | 2000013857 | | IEEE 1394 cable 6p/6p 3.0m |
| | 2000012900 | | IEEE 1394 cable 6p/6p 4.5m |
| | 2000013507 | | IEEE 1394 cable 6p/6p 2.0m screw lock |
| | 2000013508 | | IEEE 1394 cable 6p/6p 4.5m screw lock |
| | 2000014802 | | IEEE 1394 cable 6p/6p 10.0m screw lock |
| | 2000016557 | | IEEE 1394 cable 6p/6p, 4.5m click lock |
| | 2000018386 | | IEEE 1394 cable 6p/6p, 4.5m click lock, dragchain resistant |
| | 2000016556 | | IEEE 1394 cable 6p/6p, 10.0m click lock |
| | 2000013708 | | IEEE 1394 cable 6p/4p 3.0m |
| | 2000017056 | | IEEE 1394 cable 6p/4p with power connector |
| | 2000016658 | | IEEE 1394 cable 6p/6p 90°, 4.5m |
| | | | |
| | 2000012016 | | Trigger cable IEEE 1394 DSUB 3.0m |
| | 2000016840 | | Trigger cable RJ45 10pin with resistors 1.0m |
| | 2000017169 | | Trigger cable RJ45 10pin with resistors 5.0m |
| | 2000016559 | | Trigger cable RJ45 10pin - open - 1.0m |
| | 2000017705 | | Trigger cable RJ45 10pin DSUB 3.0m |
| | 2000018659 | | Trigger cable RJ45 10pin open- 5.0m |