A400 Series
Do You Need Four Megapixel Resolution at the Highest Speed?

The A400 Series – Fast, Powerful, High Resolution

The A400 area scan series is designed for industrial users who require high resolution coupled with high speed. A400 cameras feature the latest generation of CMOS sensors and provide superior image quality. They include features such as three shading correction choices (PRNU, DSNU, and FPN) that also contribute to the excellent image quality. A multiple AOI sequencer built into each camera lets you change the AOI setting from frame to frame with no time delay.

A standard Camera Link® interface simplifies system integration and gives you increased flexibility when changing cameras or frame grabbers. The compact industrial grade housing, a combination of useful features, and the Windows® setup tool guarantee easy integration in your application.


Your benefits from the Basler A400 series include:
Superior image quality improves your image processing results
96 frames per second at four megapixel resolution
A high-performance FPGA supports customization possibilities such as 3D measurement implementation
LED indicators and test image generation capability reduce your integration time and aid troubleshooting
Windows setup tool (CCT+) lets you configure your camera with ease
100% quality checked and calibrated to give you consistent performance and reliability


A400 high-performance cameras are a perfect fit for a variety of vision applications including wafer inspection, printed circuit board inspection, wood and paper inspection, manufacturing quality control, food processing, automatic optical inspection, flat panel display inspection (color filter), 3D inspection, and many others.

Do you have any questions? Please contact us!


© 2008 Basler AG | Impressum | Gesetzliche Bestimmungen