A600 Series
Are You Looking For a Cost Effective Digital Solution?

The A600 Series - Small, Powerful, and Easy to Use

A600 series cameras have an exceptional price/performance ratio and are designed to achieve the optimum in performance, durability, and value. If you require high frame rates and exceptional image quality for industrial use, the A600 series is the right fit. Their compact size and the ease of integration associated with their IEEE 1394 interface make A600 cameras ideal for analog users seeking the advantages of digital video. They are a major force in the “analog goes digital” trend.

Your benefits from the Basler A600 series include:
A small, rugged housing for easy integration
A plug and play IEEE 1394 interface combined with an easy-to-use Basler BCAM driver saves you time
Free download of our BCAM viewer
Resolutions from VGA up to 2 megapixels
100% quality checked and calibrated to give you consistent performance and reliability


When using our 1394 BCAM Driver SDK in combination with our Smart Features Framework software:
An extended data stream feature that lets you append image related information to the data for each capured image. The extended data can include information such as DCAM values (shutter, gain, brightness, AOI, etc.), a CRC checksum, a frame counter, and a time stamp
An I/O stamp to tag each captured image with the state of the camera's digital I/O ports when the image was captured
A look up table for gamma correction and/or lossless data compression
The ability to control the status of the camera's digital I/O ports via your software



A600 high-performance cameras are a perfect fit for a variety of vision applications including semiconductor and component inspection, manufacturing quality control, food and beverage inspection, microscopy and medical imaging, biometrics, and many others. When using the cameras in life science or microscopy applications, the long exposure feature (up to 5 seconds without cooling) on the CCD based cameras is particularly valuable.

Do you have any questions? Please contact us!


© 2010 Basler AG | Impressum | Gesetzliche Bestimmungen