-
Germany
Basler AG
An der Strusbek 60-62
22926 AhrensburgTel. +49 4102 463 500
Fax +49 4102 463 599 -
Austria
RAUSCHER GmbH
Johann-G.-Gutenberg-Str. 20
82140 OlchingTel. +49 81 42 448 41-0
Fax +49 81 42 448 41-90 -
Belgium, Luxembourg and The Netherlands
DVC machinevision B.V.
Minervum 7069
4817 ZK Breda
The Netherlands
Tel. +31 76 544 05 88
Fax +31 76 541 7893
e-mail
www.machinevision.nlNetwork cameras:
Broleon Solutions B.V.
Metaalhof 59b
3067 GM
Rotterdam
The Netherlands
Tel. +31 10 30 30 280
Fax +31 10 30 30 281
e-mail
www.broleon.comNetwork cameras:
C-Pro B.V.
Brugge 22
2993LB, Barendrecht
The Netherlands
Tel. +31 85 273 29 40
e-mail
www.c-pro.nl -
Croatia
Tipteh Zagreb d.o.o
Pešćanska 170
10000 Zagreb
Croatia
Tel. +385 1 381 65 74
Fax +385 1 381 65 77
e-mail
www.tipteh.hrNetwork cameras:
Uniplus Ltd.
Koce Racina 9
HR-40000 Cakovec
Croatia
Tel. +385 40 396 900
Fax +385 40 396 910
e-mail
www.uniplus.hr -
Czech Republic
ELCOM, a.s.
Division of Virtual Instrumentation
Technologicka 374/6
708 00 Ostrava - Pustkovec
Czech Republic
Tel. +420 558 279 944
Fax +420 558 279 901
Mobile +420 725 120 670
e-mail
www.prumyslove-kamery.czNetwork cameras:
KELCOM International, spol. s r.o.
Tomkova 142A
500 26 Hradec Králové
Czech Republic
Tel. +420 495 513 886
Fax +420 495 513 882
e-mail
www.kelcom.cz -
Denmark
OEM Automatic
Dalagatan 4
573 28 Tranas
SwedenTel. +46 75 24 24 180
Fax +46 75 24 24 189 -
Estonia
ORBIS OY
Taivaltie 5
01610 Vantaa
FinlandTel. +358 20 478 830
Fax +358 20 478 8011 -
Finland
ORBIS OY
Taivaltie 5
01610 Vantaa
FinlandTel. +358 20 478 830
Fax +358 20 478 8011 -
France
i2S SA
28-30 rue Jean Perrin
33608 Pessac Cedex
FranceTel. +33 557 26 69 01 -
Germany
Industrial cameras:
RAUSCHER GmbH
Johann-G.-Gutenberg-Str. 20
82140 Olching
Tel. +49 81 42 448 41-0
Fax +49 81 42 448 41-90
e-mail
www.rauscher.deNetwork cameras:
ASL Sicherheitstechnik Logistikcentrum
Lindenstraße 70
57627 Hachenburg
Germany
Tel. +49 2662 95 41 0
Fax +49 2662 95 41 56
e-mail
www.asl-ademco.deNetwork cameras:
GEUTEBRÜCK GmbH
Im Nassen 7-9
53578 Windhagen
Germany
Tel. +49 2645 137 0
Fax +49 2645 1379 99
List of contacts
www.geutebrueck.com -
Greece
Control Technik S.A.
Industrial Automation
22,Vas.GeorgeB' str.
11635 AthensTel. +30 210 7232 6545
Fax +30 210 7214 683 -
Hungary
Industrial cameras:
Virtech Labs
Moricz Zsigmond street 156/B
2016 Leanyfalu
Hungary
Tel. +36 20 229 5791
e-mail
www.gepilatas.hu
Network cameras:
IP Cam Technologies Kft.
Telek Street 7-9
1152 Budapest
Hungary
Tel. +36 20458 5473
e-mail
www.ipct.hu
-
Ireland
MultiPix Imaging Ltd.
Enterprise House
1 Ridgeway Office Park
Bedford Road
Petersfield
Hampshire
GU32 3QFTel. +44 1730 233332
Fax +44 1730 231062 -
Israel
Sela Electronic Systems Ltd.
3, Habarzel St.
Tel-Aviv, 69710
Tel. +972 3 6479969
Fax +972 3 6479963 -
Italy
Advanced Technologies S.p.a.
Via Carducci, 35
20090 Trezzano sul Naviglio -MI-
Tel. +39 02 4455 154
Fax +39 02 4453 103
e-mail
www.adv-tech.itNetwork cameras:
SIR.tel. srl
Via Molino di Sopra 55A
37054 Nogara VR
Italy
Tel. +39 0442 510467
Fax +39 0442 510480
e-mail
www.sirtel.it -
Macedonia
ТИПТЕХ д.о.о. Скопје
Ул. Јани Лукровски 2/33
1000 Скопје
МакедонијаTel./Fax +389 2 31 74 197
-
Norway
OEM Automatic
Dalagatan 4
573 28 Tranas
Sweden
Tel. +46 75 24 24 180
Fax +46 75 24 24 189
e-mail
www.oemautomatic.seNetwork cameras:
Last Mile Communication AS
Postboks 456
1373 Asker
Norway
Tel. +47 6690 7980
Fax +47 6678 5420
e-mail
www.lastmile.no -
Poland
AVICON Advanced Vision Control
al. Stanów Zjednoczonych 61
04-028 WarszawaTel./Fax +48 22 514 64 75
Mobile +48 501 121 694 -
Portugal
MRA Instrumentaçao
Taguspark
Ed. Ciência II, 1B
2740-120 Porto Salvo – LisboaTel. +351 21 421 74 72 -
Russia
Vitec Co., Ltd.
Fontanka emb. 170
198035 St. Petersburg
Maxim Soroka
Tel. +7(812) 575-4591
Fax +7(812) 251-0601
e-mail www.vitec.ruNetwork cameras:
Akvilon-A Security Systems Ltd.
Shocce Entuziastov 82, build. 2
Moscow 111 123
Russia
Tel. +7 495 2343212
e-mail
www.akvilona.ru
-
Serbia
Tipteh d.o.o. Beograd
Bulevar Zorana Ðinđića 45D,
lokal 18
11070 Novi Beograd
Serbia -
Slovakia
ELCOM, a.s.
Division of Virtual Instrumentation
Technologicka 374/6
708 00 Ostrava - Pustkovec
Czech RepublicTel. +420 558 279 944
Fax +420 558 279 901
Mobile +420 725 120 670 -
Slovenia
Tipteh d.o.o.
Ulica Ivana Roba 21
1000 Ljubljana
Slovenia
Tel. +386 (0)1 200 51 50
Fax +386 (0)1 200 51 51
e-mail
www.tipteh.siNetwork cameras:
GEUTEBRÜCK Adria d.o.o.
Delavska cesta 24
4208 Sencur
Slovenia
Tel. + 386 42 79 11 00
Fax + 386 42 79 11 41
e-mail
www.geutebrueck.com
-
South Africa
Westplex (Pty) Ltd.
P.O. Box 1765
2125 RandburgTel. +27 11 787 0473
Fax +27 11 787 0237 -
Spain
Grupo Alava Ingenieros
Calle Albasanz, 16
28037 MadridTel. +34 91 567 97 00 -
Sweden
OEM Automatic
Dalagatan 4
573 28 Tranas
SwedenTel. +46 75 24 24 180
Fax +46 75 24 24 189 -
Switzerland and Liechtenstein
Fujifilm (Switzerland) AG
Niederhaslistrasse 12
8157 Dielsdorf
SwitzerlandTel. +41 44 855 50 50
Fax +41 44 855 51 55 -
Turkey
Vistek Yapay Gorme
ve Otomasyon A.S.
ITU Ayazaga Kampusu
Teknokent ARI 1 Binasi No:19
34469 Maslak, IstanbulTel. +90 212 285 97 45
Fax +90 212 285 97 45 -
Ukraine
Data Link Company
Saperno-Slobidskaya Str. 57
Kiev, 03039Tel. +38 044492764
Mobile +38 0505939955 -
United Kingdom
MultiPix Imaging Ltd.
Enterprise House
1 Ridgeway Office Park
Bedford Road
Petersfield
Hampshire
GU32 3QFTel. +44 1730 233332
Fax +44 1730 231062 -
Singapore
Basler Asia Pte. Ltd.
8 Boon Lay Way,
#03-03 Tradehub 21,
Singapore 609964
Tel.+65 6425 0472
Fax +65 6425 0473 -
Australia
Sydney Office:
Adept Turnkey Pty Ltd
Unit 2, 8 Prosperity Parade
Warriewood, NSW, 2102
Mr. Mark Goulding
Tel. +61 2 9979 2599
Fax +61 2 9979 8703
e-mailMelbourne Office:
Adept Turnkey Pty Ltd
Suite 7, 420 Sydney Rd
Coburg, VIC, 3058
Mr. Kevin Dowsey
Tel. +61 3 9384 1775
Fax +61 8 9201 9991
e-mailPerth Office:
Adept Turnkey Pty Ltd
Level 1, 15 Drake Street
Osborne Park, WA, 6017
Mr. Marc Fimeri
Tel. +61 8 9242 5411
Fax +61 8 9201 9991
e-mail -
China
Industrial cameras
Network cameras (North China):
Microview & Lingzhi Image Tech. Co.
Room 910, Yingu Building,
No. 9, Beisihuanxi Road,
Zhongguancun, Haidian District,
Beijing, 100190
Mr. Ruan Zhi Guang
Tel.+86 10 5126 2828
Fax +86 10 6280 0520
e-mailNetwork cameras (South China):
Golden Leader Technology (Shenzhen) Ltd
Room 623, 6F, Chang Ping Commercial Tower,
Futian Free Tax Zone,
Shenzhen 518038
Mr. Daniel Poon
Tel. +86 755 8348 4110
Fax +86 755 8278 8059
e-mailNetwork cameras (East China):
Shanghai Yingxiantai Monitoring Equipment Sales Co., Ltd
W2802, No. 88, Xian Xia Road, Sun Plaza,
Shanghai 200336
Mr. Yang Li
Tel. +86 21 5204 5985
Fax +86 21 6209 8943
e-mail
www.yingxiantai.com -
India
Online Solutions (Imaging) Pvt. Ltd.
Plot No. 15 A, Pattukottai N.
Muthukumarasamy Salai,
Off. Baby Nagar 1st Main Road,
Velachery, Chennai, 600042Mr. K. Senthil Kumar
Tel. +91 44 6518 3476
Fax +91 44 2243 1086 -
Japan
LinX Corporation
1-13-11 Eda-nishi, Aoba-ku,
Yokohama, Kanagawa, 225-0014
Mr. Kei Murakami
Tel. +81 4 5979 0731
Fax +81 4 5979 0732
e-mail
www.linx.jpT-EXPLORER LTD.
4Fl. T Bldg. 2-3-15,
Yushima Bunkyo-ku,
Tokyo 113-0034
Mr. Tadao Tamaru
Tel. +81 3 3811 0190
Fax +81 3 3811 0752
e-mail
www.t-explorer.co.jp -
Korea
Basler Korea
DM Business Center, 7F KB Bldg.,
5 Seongnam-daero 916 Beon-gil,
Bundang-gu, Seongnam 463-827
Mr. Insoo Kim
Tel. +82 70 7136 3114
Fax +82 70 7016 2705
Mobile +82 10 2983 3114
e-mailDatvision Co., Ltd.
No. 401, Star valley Bldg.,
99 Digital-ro 9gil,
Geumcheon-gu, Seoul, 153-777
Mr. Hyunki Cho
Tel. +82 2 2027 0055
Fax +82 2 2027 0050
e-mail
www.datvision.co.krIOVIS CO., LTD.,
2F, DAWOO Bldg.,
35, Yangjae-daero 62-gil,
Songpa-gu, Seoul 138-803
Mr. Michael Kim
Tel +82 2 424 8832
Fax. +82 2 6455 8832
e-mail -
Malaysia
HF Technology Sdn Bhd
No 34, Jalan Puteri 5/12,
Bandar Puteri, 47100 Puchong,
Selangor Darul Ehsan
Mr. Ho Chin Leang
Tel. +60 3 8060 5650
Fax +60 3 8060 2650
e-mailHF Technology Sdn Bhd
No 48, 1st Floor,
Persiaran Mahsuri 2,
Sunway Tunas, Penang, 11900
Mr. Khoo Swee Keat
Tel. +60 4 643 6650
Fax +60 4 644 2650
e-mail -
New Zealand
Control Vision Ltd
Unit 2, 527B Rosebank Rd,
Avondale, Auckland, 1026
Mr. David Berry
Tel. +64 9 828 0500
Fax +64 9 828 0520
e-mailAdept Turnkey Pty Ltd
Unit 2, 8 Prosperity Parade
Warriewood, NSW, 2102
Mr. Mark Goulding
Tel. +61 2 9979 2599
Fax +61 2 9979 8703
e-mail -
Philippines
Quantel Philippines Inc.
Unit 806, Tycoon Center Condominium,
Pearl Drive Avenue, Ortigas Center,
Manila - Pasig CityMr. Johann Ruiz
Tel. +63 2638 6942
Fax +63 2638 6946 -
Taiwan
Basler Taiwan
No.21, Sianjheng 8th St.
Jhubei City, Hsinchu County 30268
Mr. Herman Lee
Tel. +886 3 558 3955
Fax +886 3 558 3956
Mobile +886 9 7011 0035
e-mailJi Dien Co., Ltd.
9F, No. 22, Sec. 1 Zhongshan Road,
Xingzhuang City,
Taipei, 242
Mr. Jerry Lee
Tel. +886 2 8522 3237
Fax +886 2 8522 3168
e-mail
www.jidien.com
Photon-Tech Instruments
3F., No. 209-5, Jhongcing Rd.,
Situn Dist., Taichung, 407
Mr. Tsai Ming Ho
Tel. +886 4 2425 9955
Fax +886 4 2425 9595
e-mail -
Thailand
Solimac Automation Co., Ltd.
3755/6, Rama 4 Road,
Phrakhanong, Klongtoei,
Bangkok, 10110Mr. Pravee Kruachottikul
Tel. +66 2 7120898
Fax +66 2 7123678 -
Vietnam
HF Technology Sdn Bhd
125/1 -Nguyen Thuong Hien St.- Ward 6
Binh Thanh Dist.
Ho Chi Minh CityMr. Tony Ta Tuan or Mr. Francis Chia
Tel. +84 8 2206 0209
Fax +84 8 6297 7516 -
The Americas
Basler, Inc.
855 Springdale Dr.
Suite 203
Exton, PA 19341Tel. +1 610 280 0171
Fax +1 610 280 7608 -
Brazil
AltaVision
Rua das Flores, 525/402
Florianopolis, SC 88054-300
BrazilTel. +55 483371 8745 -
Eastern Canada, Midwestern U.S., East Coast U.S. (partly)
Basler, Inc.
855 Springdale Dr.
Suite 203
Exton, PA 1934Tom Garone
Regional Sales Manager
Tel. +1 610 280 0171-103
Fax +1 610 280 7608 -
Eastern U.S.
Basler, Inc.
855 Springdale Dr.
Suite 203
Exton, PA 19341Tim Coggins
Regional Sales Manager
Tel. +1 610 280 0171-102
Fax +1 610 280 7608 -
Southwestern and Central U.S. (Central and Southern States), Mexico, Central and South America
Basler, Inc.
855 Springdale Dr.
Suite 203
Exton, PA 19341Robert Wheeler
Regional Sales Manager
Tel. +1 484 354 5459
Fax +1 610 280 7608 -
Western U.S., Western Canada
Basler, Inc.
855 Springdale Dr.
Suite 203
Exton, PA 19341Jim Brazil
Regional Sales Manager
Tel. +1 610 235 9194
Fax +1 610 280 7608