Basler Sales Partners

  • Germany

    ASL Sicherheitstechnik Logistikcentrum
    Lindenstraße 70
    57627 Hachenburg
    Germany
    Tel. +49 2662 95 41 0
    Fax +49 2662 95 41 56
    GEUTEBRÜCK GmbH
    Im Nassen 7-9
    53578 Windhagen
    Germany
    Tel. +49 2645 137 0
    Fax +49 2645 1379 99 
    XORTEC GmbH
    Berner Strasse 79
    60437 Frankfurt am Main
    Germany
    Tel. +49 69 5069 886 0
    Fax +49 69 5069 886 29
  • Germany

    artec technologies AG
    Muehlenstraße 15-18
    49356 Diepholz
    Germany
    Tel. +49 5441 59 95 0
    Fax +49 5441 59 95 70
  • Belarus

    Montagnye tehnologii
    Skryganova str.6, off. 2115
    Minsk
    Republic of Belarus
    Tel. +375 17 256 18 50
    Fax +375 17 256 18 55
  • Croatia

    Uniplus Ltd.
    Koce Racina 9
    HR-40000 Cakovec
    Croatia
    Tel. +385 40 396 900
    Fax +385 40 396 910
  • Czech Republic

    DAXXE.CZ s.r.o.
    Stodolní 4
    702 00 Ostrava
    Czech Republic
    Tel. +420 571 620 528
    Fax +420 571 620 501
  • Denmark

    SCANVIEW A/S
    Karetmagervej 23 B
    7000 Fredericia
    Denmark
    Tel. +45 7624 4040
    Fax +45 7624 4041
  • France

    ADM 21
    273, rue Gabriel Peri
    92700 Colombes
    France
    Tel. +33 01 4652 0103
    Fax +33 01 4652 0104
    Geutebrück France
    54 route de Sartrouville
    Bâtiment Le Toronto
    78230 Le Pecq
    France
    Tel. +33 130 09 49 49
    i2S SA
    Parc Technologique Europarc
    28-30 rue Jean Perrin
    33608 PESSAC CEDEX
    France
    Tel. +33 557 26 69 01
    Fax +33 557 26 68 99
  • Greece

    e-develop
    9-15 Anatolis str
    Nea Ionia
    ZIP 14231
    Athens
    Greece
    Tel. +30 210 2792 444
    Fax +30 210 2798 444
  • Italy

    Advanced Technologies S.p.a.
    Via Carducci, 35
    20090 Trezzano sul Naviglio - MI
    Italy
    Tel. +39 02 4455 154
    Fax +39 02 4453 103
    SIR.tel. srl
    Via Molino di Sopra 55A
    37054 Nogara VR
    Italy
    Tel. +39 0442 510467
    Fax +39 0442 510480
  • The Netherlands

    Broleon Solutions B.V.
    Steupelstraat 10
    3065 JE Rotterdam
    The Netherlands
    Tel. +31 10 30 30 280
    Fax +31 10 30 30 281
  • Norway

    Last Mile Communication AS
    Postboks 456
    1373 Asker
    Norway
    Tel. +47 6690 7980
    Fax +47 6678 5420
  • Poland

    AAT HOLDING sp. z o.o
    431 Pulawska St.
    02-495 Warszawa
    Poland
    Tel. +48 22 54 60 546
    Fax +48 22 54 60 501
    ICS POLSKA
    Poleczki St. 82
    Warszawa
    Poland
    Tel. +48 22 646 11 38
    Fax +48 22 849 94 83
  • Romania

    SAV Integrated Systems
    10A, Dimitrie Pompei blvrd.
    Conect 1 Building
    3rd floor
    2nd district
    Bucharest
    Romania
    Tel. +40 21 316 70 07
    Fax +40 316 71 22
  • Russia

    Akvilon-A Security Systems Ltd.
    Shocce Entuziastov 82, build. 2
    Moscow 111 123
    Russia
    Tel. +7 495 2343212
    Standard Security
    Tel. +7 495 2233332
    Fax +7 495 9705204
     
  • Slovakia

    Scanlock International, s.r.o
    Októbrova 687/14
    92401 Galanta
    Slovak Republic
    Tel. +421 31 780 6677
    Fax +421 31 780 2264
  • South Africa

    Zelda International Services
    PO Box 513
    Hilton 3245
    South Africa
    Tel. +27 33 343 3204
    Fax +27 33 343 2720
  • Spain

    Unitronics Communicaciones S.A.
    Avda. de la Fuente Nueva No.5
    San Sebastian de los Reyes
    28709 Madrid
    Spain
    Tel. +34 91 540 0125
    Fax +34 91 540 1068
  • Switzerland

    Fujifilm (Switzerland) AG
    Niederhaslistrasse 12
    8157 Dielsdorf
    Switzerland
    Tel. +41 44 855 50 50
    Fax +41 44 855 51 55
  • Turkey

    GEUTEBRÜCK Eurasia
    Yildiz Hilal Mahallesi
    701.Sokak No:18/9
    06550 Cankaya/Ankara
    Turkey
    Tel. +90 312 441 93 33
    Fax +90 312 442 95 01
    Vistek-ISRA Vision Yapay Görme ve Otomasyon Sanayi ve Ticaret AS
    ITU Ayazaga Kapmusu
    Teknokent ARI1 No:24/3
    34469 Maslak/Istanbul
    Turkey
    Tel. +90 212 285 97 45
    Fax +90 212 285 97 43
  • Ukraine

    Data Link
    Saperno-Slobidskaya str 57
    Kiev, 03039
    Ukraine
    Tel. +38 44 492 76 42
  • United Kingdom

    Multipix Imaging Ltd.
    Enterprise House
    1 Ridgeway Office Park
    Bedford Road
    Petersfield Hampshire GU32 3QF
    UK
    Tel. +44 1730 233332
    Fax +44 1730 231062
  • Canada

    Marko Vogt
    Tel. +1 610 585 4080
  • USA

    Renee Janda
    Regions: AL, AR, FL, GA, IL, IA, KS, LA, MN, MS, MO, NE, NM, NC, ND, OK, SC, SD, TN, TX, VA, WI
    Tel. +1 610 308 2434
    Marko Vogt
    Regions: AK, AZ, CA, CO, CT, DE, HI, ID, IN, KY, ME, MD, MA, MI, MT, NV, NH, NJ, NY, OH, OR, PA, RI, UT, VT, WA, WV, WY
    Tel. +1 610 585 4080
  • South America (excl. Brazil and Uruguay)

    Marko Vogt
    Tel. +1 610 585 4080
  • Brazil

    Rimmer Wouda
    Tel. +55 11 3596 9799
    Mobile +55 11 8383 6468
  • Uruguay

    Rimmer Wouda
    Tel. +55 11 3596 9799
    Mobile +55 11 8383 6468
  • Germany, Headquarters

    Basler AG
    An der Strusbek 60-62
    22926 Ahrensburg
    Germany
    Tel. +49 4102 463 500
    Fax +49 4102 463 599
  • Singapore

    Basler Asia Pte. Ltd.
    8 Boon Lay Way
    #03-03 Tradehub 21
    Singapore 609964
    Tel.+65 6425 0472
    Fax +65 6425 0473
  • USA

    Basler, Inc.
    855 Springdale Drive
    Suite 203
    Exton, PA 19341
    Tel. +1 610 280 0171
    Fax +1 610 280 7608
  • Japan

    Basler Japan
    #501 24-8 Yamashitacho
    Naka-ku, Yokohama, Kanagawa
    231-0023 Japan
    Tel. +81 45 227 6210
    Fax +81 45 227 6220
  • Korea

    Basler Korea
    Room 16, DM Business Center
    7F KB Bldg
    366-1 Yatap-dong
    Bundang-gu, Seongnam
    463-827, Korea
    Tel. +82 707 1363 114
    Fax +82 707 0162 705
  • Finland

    Turvakolmio Ltd
    Po Box 31
    04401 Järvenpää
    Finland
    Tel. +358 10 806 760
    Fax +358 10 290 3033
    Avalarm Oy
    Kaarojantie 10
    60800 Ilmajoki
    Tel. +358 201 555 880
    Fax +358 201 555 889

Camera Quick Finder

Find Product

Contact Us

Basler AG, Germany
An der Strusbek 60-62
22926 Ahrensburg

Tel. +49 4102 463 500
Fax +49 4102 463 599
e-mail
Basler Sales Contacts
 
Please Submit Your Data
*
*
*
*
*

* Mandatory