Please activate cookies in order to download files without having to fill in your data again the next time you visit.

Accessories

We supply a wide range of accessories to complement and enhance our IP camera product line.
Accessories from Basler have been thoroughly tested to work with our entire network camera range, so you get the optimal performance you expect from your IP solution.
Accessory Filter
*
*
*

Computar Lens (H3Z4518CS-MPIR)

MegaPixel Lens, 4.5-13.2mm, 1/2", F1.8, Manual Iris, IR-Corrected, CS-Mount

Computar Lens (TG3Z0312FCS-MPIR)

MegaPixel Lens, 3-8mm, 1/3", F1.2, DC-Iris, IR-Corrected, CS-Mount

Fujinon Lens (DV3.4x3.8SA-SA1)

 MegaPixel Lens, 3.8-13mm, 1/2", F1.4, DC-Iris, C-Mount

Fujinon Lens (YV10x5HR4A-SA2)

 MegaPixel Lens, 5-50mm, 1/3", F1.6, DC-Iris, IR-Corrected, CS-Mount

Fujinon Lens (YV3.3x15HR4A-SA2)

 MegaPixel Lens, 15-50mm, 1/3", F1.5, DC-Iris, IR-Corrected, CS-Mount

Kowa Lens (LMVZ3510A-IR)

 MegaPixel Lens, 3.5-10mm, 1/2", F1.6, DC-Iris, IR-Corrected, CS-Mount

Kowa Lens (LMVZ9020A-IR)

 MegaPixel Lens, 9-20mm, 1/2", F1.6, DC-Iris, IR-Corrected, CS-Mount

Theia Lens (SY110A)

 MegaPixel Lens, 1.7mm, 1/2.5", F1.8, DC-Iris, IR-Corrected, CS-Mount

Camera Quick Finder

Find Product

Camera Selector

Enter your criteria and find a suitable camera model. 
 

Camera Selector
 
Please Submit Your Data
*
*
*
*
*

* Mandatory