IP Fixed Dome Models
Our portfolio includes robust, easy-to-install network cameras with dome housings for your network video applications outdoors and under tough indoor conditions. Basler IP Fixed Dome Cameras will impress you with their exceptional image quality and light sensitivity. We also offer dome camera models with integrated audio and autofocus functionalities.
Our surveillance cameras with dome housings offer you:
- Fan and heater that operate with standard PoE
- Temperature range: -40 °C to +50 °C (-40 °F to +122 °F)
- Vandal resistant aluminum housing (IP66) or lightweight indoor housing
- CCD and CMOS sensors
- SD card slot, retractable IR-cut filter
- MJPEG, MPEG-4, and H.264 (High Profile levels up to 5) video compression
| Camera Model | Sensor Technology | Resolution horizontal / vertical | Frame Rate MJPEG | Frame Rate H.264 |
|---|---|---|---|---|
| BIP2-D1000c-dn | CCD | 1024 pixels x 768 pixels | 30 fps | 30 fps |
| BIP2-D1300c-dn | CCD | 1280 pixels x 960 pixels | 30 fps | 30 fps |
| BIP2-D1920c-dn (Outdoor, AF) | CMOS | 1920 pixels x 1440 pixels 1920 pixels x 1080 pixels | 20 fps 30 fps | 20 fps 30 fps |
| BIP2-D1920c-dn (Outdoor) | CMOS | 1920 pixels x 1440 pixels 1920 pixels x 1080 pixels | 20 fps 30 fps | 20 fps 30 fps |
| BIP2-D1920c-dn (Indoor) | CMOS | 1920 pixels x 1440 pixels 1920 pixels x 1080 pixels | 20 fps 30 fps | 20 fps 30 fps |
| BIP2-D1920c-dn (Indoor, AF) | CMOS | 1920 pixels x 1440 pixels 1920 pixels x 1080 pixels | 20 fps 30 fps | 20 fps 30 fps |


Datasheets
- 2IP Cameras Overview, Russian (March 2012)PDF - 900 KB
- 2IP Cameras Overview, English (May 2012)PDF - 1.0 MB
- 2IP Cameras Overview, Chinese (March 2012)PDF - 1.2 MB
Manuals
- 2BIP-DXXXXc-dn Installation Guide V4, English/GermanPDF - 1.32 MB
- 2BIP-DXXXXc-dn User's Manual V5, EnglishPDF - 4.91 MB
- 2Suspended Ceiling Kit for Dome Cameras Installation Guide V2, EnglishPDF - 324 KB
- 2Wall Bracket Kit for Dome Cameras Installation Guide V1, EnglishPDF - 341 KB
- 2Pole Mount Kit for Dome Cameras Installation Guide V1, EnglishPDF - 487 KB
- 2Pendant Mount Kit for Dome Cameras Installation Guide V1, EnglishPDF - 198 KB
- 2API Description for IP Cameras with V 3.X Firmware V4, EnglishPDF - 1.02 MB
- 2BIP2-DXXXXc-dn User's Manual V4, EnglishPDF - 2.76 MB
- 2BIP2-DXXXXc-dn Installation Guide V4, English/GermanPDF - 992 KB
Firmware
- 2Firmware Package V3.6.0ZIP - 26.8 MB
- 2Firmware Package V3.7.0ZIP - 26.9 MB
Software Tools
- 2Basler IP Camera Control (BIP-XXXXc/-dn, BIP-DXXXXc-dn)ZIP - 2.26 MB
- 2BIP Finder V1.6 (Windows 7 only)ZIP - 1.16 MB
- 2BIP Finder V1.4 (Windows XP or older versions)ZIP - 567 KB
- 2BIP Calculator V2.0.0.5MSI - 942 KB
- 2Basler IP Camera Control (BIP2-XXXXc/-dn, BIP2-DXXXXc-dn)MSI - 2.75 MB
Application Notes
- 2IP Camera Real-Time Trigger V1PDF - 748 KB
- 2Updating Firmware V1 (BIP-XXXXc/-dn, BIP-DXXXXc-dn)PDF - 817 KB
- 2Using IP Camera Live Buffers and Alarm Buffers V3PDF - 546 KB
- 2Optimizing Basler IP Camera Video Performance V2PDF - 1.72 MB
- 2Using Multistreaming on Basler IP Cameras to Maximize Bandwidth Conservation V2PDF - 225 KB
- 2Updating Firmware V1 (BIP2-XXXXc/-dn, BIP2-DXXXXc-dn)PDF - 1.0 MB
- 2Unicasting and Multicasting with a Basler IP Camera V3PDF - 519 KB
Certificates
- 2RoHS Compliancy StatementPDF - 52 KB
- 2CE Document – EC Declaration of Conformity for BIP2-1920c-dn AFPDF - 508 KB
- 2CE Document - EC Declaration of Conformity for BIP2-D1000c-dnPDF - 534 KB
- 2CE Document - EC Declaration of Conformity for BIP2-D1300c-dnPDF - 502 KB
- 2CE Document - EC Declaration of Conformity for BIP2-D1920c-dnPDF - 516 KB
White Papers
- 2CMOS and CCD - Small Differences Along the Way from Light to a SignalPDF - 218 KB
- 2Are More Pixels Better?PDF - 309 KB
- 2Analog vs. Digital CamerasPDF - 280 KB
Success Stories
- 2Building Surveillance (Hospital, MA, USA)PDF - 137 KB
- 2Building Surveillance (Sports Arena, NY, USA)PDF - 137 KB
- 2Building Surveillance (Office Building, Bucharest, Dome)PDF - 130 KB
- 2Building Surveillance (Apartments, Denmark)PDF - 197 KB
- 2Traffic Flow Control (Ferry, Germany)PDF - 239 KB
- 2Building Surveillance (Tradtional Churches, Finland)PDF - 167 KB
Films
- 2Product MovieMP4 - 37 MB
- 2Video Tutorial: How to Focus The Lens on a Basler IP CameraMP4 - 10.4 MB
Dome Accessories
| Suspended Ceiling Kit for IP Fixed Dome |
| Wall Bracket for IP Fixed Dome |
| Pole Mount Adapter for IP Fixed Dome |
| Goose Neck Wall Mount for IP Fixed Dome |
| Pendant Mount for IP Fixed Dome (300mm) |
Spare Parts
| Dome Housing Kit for IP Fixed Dome |
| Screw & Accessory Kit for IP Fixed Dome for Installation |
Click on a company name to open a list of supported video management products.
Aimetis
Further Information about AimetisProduct Recommended Release Symphony 6.0 or higher American Dynamics
Further Information about American DynamicsProduct Recommended Release American Dynamics HDVR artec technologies AG
Further Information about artec technologies AGProduct Recommended Release Multieye 2.1.1.3 AVerMedia Information, Inc.
Further Information about AVerMedia Information, Inc.Product Recommended Release EH5216 Series / EXR5016 Series 1.0.0.12 firmware version and higher EH5108 Series / EXR5008 Series x8.18.0.2 firmware version and higher EXR6008 / EH5116 Pro 1.1.0.6 firmware version and higher Axium Technologies, Inc.
Further Information about Axium Technologies, Inc.Product Recommended Release Maxiumum VMS Plus 3.6.014.013 or higher Axium NVRe 3.2.071.01 or higher AxxonSoft
Further Information about AxxonSoftProduct Recommended Release Smart Pro 2.0.4 Intellect Enterprise 4.8.0 Beijing CSVision Technology Co., Ltd.
Further Information about Beijing CSVision Technology Co., Ltd.Product Recommended Release CSVision CSVision 4.0 Enterprise CSVision CSVision 5.0 Enterprise CSVision CSVision 4.0 Professional bensoftware
Further Information about bensoftwareProduct Recommended Release SecuritySpy 2.0.10 DigiFort Pty. Ltd.
Further Information about DigiFort Pty. Ltd.Product Recommended Release Digifort digivod gmbh
Further Information about digivod gmbhProduct Recommended Release Digivod 2.1 Exacq Technologies, Inc.
Further Information about Exacq Technologies, Inc.Product Recommended Release exacqVision 4.6 gebeCom GmbH
Further Information about gebeCom GmbHProduct Recommended Release g-Sec Videoserver 2.05 gebeCom 2.05 Genetec
Further Information about GenetecProduct Recommended Release Omnicast 4.7 GeoVision
Further Information about GeoVisionProduct Recommended Release GV-NVR 8.4 GEUTEBRÜCK GmbH
Further Information about GEUTEBRÜCK GmbHProduct Recommended Release Geviscope 5.0.790.74 GRIFFID B.V.
Further Information about GRIFFID B.V.Product Recommended Release Griffid Monitoring Station 3.2.480 and higher Griffid Monitoring Center 3.2.480 and higher Griffid Small Business 3.2.480 and higher Griffid Embedded 3.2.480 and higher HeiTel Digital Video GmbH
Further Information about HeiTel Digital Video GmbHProduct Recommended Release CamTel SVR 4/10 Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamDisc SVR 4/10 Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamServer 2 Firmware 1.48 and CamControl LITE or PRO Software 3.86 Cam4mobile Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamDisc SVR 10s/4s Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamServer 1 Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamDisc HNVR Firmware 1.48 and CamControl LITE or PRO Software 3.86 i3 International
Further Information about i3 InternationalProduct Recommended Release iP-Pro 2.0 SRX-Pro 2.0 Instek Digital, Inc.
Further Information about Instek Digital, Inc.Product Recommended Release MatriVideo NVR 5.1.1 Intelligent Security Systems
Further Information about Intelligent Security SystemsProduct Recommended Release SecureOS 6 and higher IPVideo Corporation
Further Information about IPVideo CorporationProduct Recommended Release DynaVieww VMS JDS Digital Security Systems LLC
Further Information about JDS Digital Security Systems LLCProduct Recommended Release JDS Command Center NVR solutions Sept 2009 Softsite4 Sept 2009 Softsite32 Enterprise Sept 2009 Lenel Systems International, Inc.
Further Information about Lenel Systems International, Inc.Product Recommended Release LNVR LNVR 6.4.500 HF2 OnGuard OnGuard 6.4.500 HF2 logiware gmbh
Further Information about logiware gmbhProduct Recommended Release go1984 3.7.3.0 LuxRiot
Further Information about LuxRiotProduct Recommended Release LuxRiot Personal 1.8.6 LuxRiot Enterprise 1.8.6 Milestone Systems A/S
Further Information about Milestone Systems A/SProduct Recommended Release XProtect Professional DevicePack 5.8 XProtect Basis+ DevicePack 5.8 XProtect Enterprise DevicePack 5.8 XProtect Corporate DevicePack 5.8 Mirasys Ltd.
Further Information about Mirasys Ltd.Product Recommended Release Mirasys VMS 5.12.5 NETAVIS Software GmbH
Further Information about NETAVIS Software GmbHProduct Recommended Release Observer II 3.2 NICE Systems Inc.
Further Information about NICE Systems Inc.Product Recommended Release NiceVision 10.8 Net 2.0 NUUO Inc.
Further Information about NUUO Inc.Product Recommended Release NVR mini 2.4 NVR-IP 3.2 On-Net Surveillance Systems, Inc.
Further Information about On-Net Surveillance Systems, Inc.Product Recommended Release NET DVR Driver Pack v5.9 Ocularis PSIM Driver Pack v5.9 Net DVMS Driver Pack v5.9 Plustek Technology GmbH
Further Information about Plustek Technology GmbHProduct Recommended Release NVR Slim 240 2.0.3.3 QNAP Systems, Inc.
Further Information about QNAP Systems, Inc.Product Recommended Release VioStor NVR 3.5.2 Schille Informationssysteme GmbH
Further Information about Schille Informationssysteme GmbHProduct Recommended Release DiViCro 1.6.0.1 SeeTec AG
Further Information about SeeTec AGProduct Recommended Release SeeTec 5 5.4.2 SoleraTec LLC
Further Information about SoleraTec LLCProduct Recommended Release Phoenix RSM 5.4 SpecLab Company
Further Information about SpecLab CompanyProduct Recommended Release GOALciy Pegal 5.10R14 and higher Strand
Further Information about StrandProduct Recommended Release Strand 10.0 TimeSight Systems, Inc.
Further Information about TimeSight Systems, Inc.Product Recommended Release TimeSight Enterprise VLM Software 3.2.1 Triornis Ltd.
Further Information about Triornis Ltd.Product Recommended Release Zoneminder 1.24.2 Video Insight, Inc.
Further Information about Video Insight, Inc.Product Recommended Release IP Camera Server 4.0 Wavestore Ltd.
Further Information about Wavestore Ltd.Product Recommended Release Wavestore 4.6





