IP Fixed Box Models
Basler's network camera portfolio includes IP cameras with CCD or CMOS sensors providing resolutions from VGA to 5 megapixels. You'll find that their exceptional image quality and extremely fast frame rates of up to 100 fps make a convincing argument. With their robust metal housings and 109.7 mm x 29 mm x 44 mm dimensions, our network cameras are an ideal choice for your application.
Our surveillance cameras offer you:
- Resolutions from VGA to 5 megapixels
- Max. frame rates of up to 100 fps
- CCD and CMOS sensors
- Flexible areas of interest (AOIs)
- MJPEG, MPEG-4, and H.264 (High Profile levels up to 5) video compression
- DC iris drive, PoE
| Camera Model | Sensor Technology | Resolution horizontal / vertical | Frame Rate MJPEG | Frame Rate H.264 |
|---|---|---|---|---|
| BIP2-640c | CCD | 640 pixels x 480 pixels | 60 fps | 100 fps |
| BIP2-640c-dn | CCD | 640 pixels x 480 pixels | 60 fps | 100 fps |
| BIP2-1000c | CCD | 1024 pixels x 768 pixels | 30 fps | 30 fps |
| BIP2-1000c-dn | CCD | 1024 pixels x 768 pixels | 30 fps | 30 fps |
| BIP2-1280c | CMOS | 1280 pixels x 720 pixels | 30 fps | 30 fps |
| BIP2-1280c-dn | CMOS | 1280 pixels x 720 pixels | 30 fps | 30 fps |
| BIP2-1300c | CCD | 1280 pixels x 960 pixels | 30 fps | 30 fps |
| BIP2-1300c-dn | CCD | 1280 pixels x 960 pixels | 30 fps | 30 fps |
| BIP2-1600c | CCD | 1600 pixels x 1200 pixels | 12.5 fps | 12.5 fps |
| BIP2-1600-25c-dn | CCD | 1600 pixels x 1200 pixels | 25 fps | 25 fps |
| BIP2-1600-25c | CCD | 1600 pixels x 1200 pixels | 25 fps | 25 fps |
| BIP2-1600c-dn | CCD | 1600 pixels x 1200 pixels | 12.5 fps | 12.5 fps |
| BIP2-1920c | CMOS | 1920 pixels x 1080 pixels | 30 fps | 30 fps |
| BIP2-1920c-dn | CMOS | 1920 pixels x 1080 pixels | 30 fps | 30 fps |
| BIP2-2500c | CMOS | 2560 pixels x 1920 pixels 1920 pixels x 1080 pixels | 9 fps 15 fps | 9 fps 15 fps |
| BIP2-2500c-dn | CMOS | 2560 pixels x 1920 pixels 1920 pixels x 1080 pixels | 9 fps 15 fps | 9 fps 15 fps |

Datasheets
- 2IP Cameras Overview, Russian (March 2012)PDF - 900 KB
- 2IP Cameras Overview, English (May 2012)PDF - 1.0 MB
- 2IP Cameras Overview, Chinese (March 2012)PDF - 1.2 MB
Manuals
- 2BIP2-XXXXc/-dn Installation Guide V4, English/GermanPDF - 594 KB
- 2BIP2-XXXXc/-dn Installation Guide V4, RussianPDF - 488 KB
- 2BIP2-XXXXc/-dn Installation Guide V4, ChinesePDF - 691 KB
- 2BIP-XXXXc/-dn Installation Guide V8, RussianPDF - 1.83 MB
- 2BIP-XXXXc/-dn Installation Guide V8, ChinesePDF - 1.76 MB
- 2BIP-XXXXc/-dn Installation Guide V8, JapanesePDF - 1.76 MB
- 2BIP-XXXXc/-dn Installation Guide V10, English/GermanPDF - 702 KB
- 2BIP-XXXXc/-dn User's Manual V7, EnglishPDF - 1.84 MB
- 2API Description for IP Cameras with V 3.X Firmware V4, EnglishPDF - 1.02 MB
- 2BIP2-XXXXc/-dn User's Manual V5, EnglishPDF - 2.56 MB
Firmware
- 2Firmware Package V3.6.0ZIP - 26.8 MB
- 2Firmware Package V3.7.0ZIP - 26.9 MB
Software Tools
- 2IP Camera Reset ToolZIP - 237 KB
- 2Basler IP Camera Control (BIP-XXXXc/-dn, BIP-DXXXXc-dn)ZIP - 2.26 MB
- 2BIP Finder V1.6 (Windows 7 only)ZIP - 1.16 MB
- 2BIP Finder V1.4 (Windows XP or older versions)ZIP - 567 KB
- 2BIP Calculator V2.0.0.5MSI - 942 KB
- 2Basler IP Camera Control (BIP2-XXXXc/-dn, BIP2-DXXXXc-dn)MSI - 2.75 MB
Application Notes
- 2IP Camera Real-Time Trigger V1PDF - 748 KB
- 2Updating Firmware V1 (BIP-XXXXc/-dn, BIP-DXXXXc-dn)PDF - 817 KB
- 2Using IP Camera Live Buffers and Alarm Buffers V3PDF - 546 KB
- 2Optimizing Basler IP Camera Video Performance V2PDF - 1.72 MB
- 2Using Multistreaming on Basler IP Cameras to Maximize Bandwidth Conservation V2PDF - 225 KB
- 2Updating Firmware V1 (BIP2-XXXXc/-dn, BIP2-DXXXXc-dn)PDF - 1.0 MB
- 2Unicasting and Multicasting with a Basler IP Camera V3PDF - 519 KB
Certificates
- 2RoHS Compliancy StatementPDF - 52 KB
- 2CE Document – EC Declaration of Conformity for BIP2-1000c, BIP2-1300c, BIP2-1600cPDF - 545 KB
- 2CE Document – EC Declaration of Conformity for BIP2-640cPDF - 503 KB
- 1CE Document – EC Declaration of Conformity for BIP2-1000c-dnPDF - 507 KB
- 2CE Document – EC Declaration of Conformity for BIP2-1280c, BIP2-1920c, BIP2-2500cPDF - 544 KB
- 2CE Document - EC Declaration of Conformity for BIP2-1600-25cPDF - 512 KB
White Papers
- 2CMOS and CCD - Small Differences Along the Way from Light to a SignalPDF - 218 KB
- 2Are More Pixels Better?PDF - 309 KB
- 2Analog vs. Digital CamerasPDF - 280 KB
Success Stories
- 2Casino Surveillance (Jerry's Nugget, Las Vegas)PDF - 232 KB
- 2Building Surveillance and Process Monitoring (Oil and Gas, Thailand)PDF - 198 KB
- 2Harbor Surveillance (MD, USA)PDF - 253 KB
- 2Electric Vehicle (Austria)PDF - 248 KB
- 2Building Surveillance (Office Building, Bucharest, Box)PDF - 135 KB
- 2Building Surveillance (Horse Farm, PA, USA)PDF - 343 KB
- 2Building Surveillance (Haix, Croatia)PDF - 140 KB
- 2Remote Mobile Robot SystemPDF - 190 KB
- 2Building Surveillance (Tradtional Churches, Finland)PDF - 167 KB
Films
- 2Product MovieMP4 - 37 MB
- 2Roulette (CCD/CMOS Comparison)MP4 - 3.59 MB
- 2Card Trick 1 (30 fps/100 fps Comparison) MP4 - 2.85 MB
- 2Card Trick 2 (30 fps/100 fps Comparison) MP4 - 2.34 MB
- 2Card Trick 3 (30 fps/100 fps Comparison) MP4 - 3.38 MB
- 2Card Trick 4 (Optimized H.264 Compression) MP4 - 4.48 MB
- 2Slot Machine (30 fps/100 fps Comparison)MP4 - 3.69 MB
- 2Video Tutorial: How to Focus The Lens on a Basler IP CameraMP4 - 10.4 MB
Lens Accessories
| Extension Ring, 5.0 mm, Black Anodized |
Housings
| Aigis Housing HS9480 with Wall Mount |
| Aigis Housing HS9480 with Pole Mount |
| Videotec Verso Cool |
Lenses
Power Supplies
| Wall Power Supply 12V/6W |
Spare Parts
| Connector Plug, Weidmueller, 8pol |
| Connector Plug, Phoenix, 6pol |
Other
| Camera Bracket: 360° / 90° |
Click on a company name to open a list of supported video management products.
3VR Security, Inc.
Further Information about 3VR Security, Inc.Product Recommended Release 3VR Smart Recorder E-Series 6.0.6 or higher 3VR Smart Recorder S-Series 6.0.6 or higher 3VR SmartRecorder P-Series 6.0.6 or higher Aimetis
Further Information about AimetisProduct Recommended Release Symphony 6.0 or higher Alnet Systems, Inc.
Further Information about Alnet Systems, Inc.Product Recommended Release Netstation 3.0.0.352 American Dynamics
Further Information about American DynamicsProduct Recommended Release American Dynamics HDVR artec technologies AG
Further Information about artec technologies AGProduct Recommended Release Multieye 2.1.1.3 AVerMedia Information, Inc.
Further Information about AVerMedia Information, Inc.Product Recommended Release EXR6008 / EH5116 Pro 1.1.0.6 firmware version and higher EH5216 Series / EXR5016 Series 1.0.0.12 firmware version and higher EH5108 Series / EXR5008 Series x8.18.0.2 firmware version and higher Axium Technologies, Inc.
Further Information about Axium Technologies, Inc.Product Recommended Release Axium NVRe 3.2.071.01 or higher Maxiumum VMS Plus 3.6.014.013 or higher AxxonSoft
Further Information about AxxonSoftProduct Recommended Release Intellect Enterprise 4.8.0 Smart Pro 2.0.4 Beijing CSVision Technology Co., Ltd.
Further Information about Beijing CSVision Technology Co., Ltd.Product Recommended Release CSVision CSVision 4.0 Enterprise CSVision CSVision 5.0 Enterprise CSVision CSVision 4.0 Professional bensoftware
Further Information about bensoftwareProduct Recommended Release SecuritySpy 2.0.10 DigiFort Pty. Ltd.
Further Information about DigiFort Pty. Ltd.Product Recommended Release Digifort digivod gmbh
Further Information about digivod gmbhProduct Recommended Release Digivod 2.1 Eutekna S.r.l
Further Information about Eutekna S.r.lProduct Recommended Release DV Vision DVBox 4.2.2 Exacq Technologies, Inc.
Further Information about Exacq Technologies, Inc.Product Recommended Release exacqVision 4.6 gebeCom GmbH
Further Information about gebeCom GmbHProduct Recommended Release gebeCom 2.05 g-Sec Videoserver 2.05 Genetec
Further Information about GenetecProduct Recommended Release Omnicast 4.7 GeoVision
Further Information about GeoVisionProduct Recommended Release GV-NVR 8.4 GEUTEBRÜCK GmbH
Further Information about GEUTEBRÜCK GmbHProduct Recommended Release Geviscope 5.0.790.74 GRIFFID B.V.
Further Information about GRIFFID B.V.Product Recommended Release Griffid Monitoring Center 3.2.480 and higher Griffid Monitoring Station 3.2.480 and higher Griffid Small Business 3.2.480 and higher Griffid Embedded 3.2.480 and higher HeiTel Digital Video GmbH
Further Information about HeiTel Digital Video GmbHProduct Recommended Release CamTel SVR 4/10 Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamServer 1 Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamDisc HNVR Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamServer 2 Firmware 1.48 and CamControl LITE or PRO Software 3.86 Cam4mobile Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamDisc SVR 4/10 Firmware 1.48 and CamControl LITE or PRO Software 3.86 CamDisc SVR 10s/4s Firmware 1.48 and CamControl LITE or PRO Software 3.86 i3 International
Further Information about i3 InternationalProduct Recommended Release iP-Pro 2.0 SRX-Pro 2.0 Instek Digital, Inc.
Further Information about Instek Digital, Inc.Product Recommended Release MatriVideo NVR 5.1.1 Intelligent Security Systems
Further Information about Intelligent Security SystemsProduct Recommended Release SecureOS 6 and higher IPVideo Corporation
Further Information about IPVideo CorporationProduct Recommended Release DynaVieww VMS JDS Digital Security Systems LLC
Further Information about JDS Digital Security Systems LLCProduct Recommended Release Softsite32 Enterprise Sept 2009 Softsite4 Sept 2009 JDS Command Center NVR solutions Sept 2009 Lenel Systems International, Inc.
Further Information about Lenel Systems International, Inc.Product Recommended Release OnGuard OnGuard 6.4.500 HF2 LNVR LNVR 6.4.500 HF2 logiware gmbh
Further Information about logiware gmbhProduct Recommended Release go1984 3.7.3.0 LuxRiot
Further Information about LuxRiotProduct Recommended Release LuxRiot Personal 1.8.6 LuxRiot Enterprise 1.8.6 March Networks Corporation
Further Information about March Networks CorporationProduct Recommended Release VideoSphere 5.5.2 Milestone Systems A/S
Further Information about Milestone Systems A/SProduct Recommended Release XProtect Professional DevicePack 5.8 XProtect Corporate DevicePack 5.8 XProtect Enterprise DevicePack 5.8 XProtect Basis+ DevicePack 5.8 Mirasys Ltd.
Further Information about Mirasys Ltd.Product Recommended Release Mirasys VMS 5.12.5 Modern Security Solutions Ltd
Further Information about Modern Security Solutions LtdProduct Recommended Release AFIANT 3.0 NETAVIS Software GmbH
Further Information about NETAVIS Software GmbHProduct Recommended Release Observer II 3.2 NICE Systems Inc.
Further Information about NICE Systems Inc.Product Recommended Release NiceVision 10.8 Net 2.0 NUUO Inc.
Further Information about NUUO Inc.Product Recommended Release NVR mini 2.4 NVR-IP 3.2 On-Net Surveillance Systems, Inc.
Further Information about On-Net Surveillance Systems, Inc.Product Recommended Release Net DVMS Driver Pack v5.9 NET DVR Driver Pack v5.9 Ocularis PSIM Driver Pack v5.9 Plustek Technology GmbH
Further Information about Plustek Technology GmbHProduct Recommended Release NVR Slim 240 2.0.3.3 QNAP Systems, Inc.
Further Information about QNAP Systems, Inc.Product Recommended Release VioStor NVR 3.5.2 Ragile
Further Information about RagileProduct Recommended Release RVS 3.0 Salient Systems
Further Information about Salient SystemsProduct Recommended Release CompleteView Enterprise 3.3 CompleteView ONE 3.3 CompleteView Pro 3.3 SANTEC Video Technologies
Further Information about SANTEC Video TechnologiesProduct Recommended Release SANVIEW 2.0.1 Schille Informationssysteme GmbH
Further Information about Schille Informationssysteme GmbHProduct Recommended Release DiViCro 1.6.0.1 SeeTec AG
Further Information about SeeTec AGProduct Recommended Release SeeTec 5 5.4.2 SoleraTec LLC
Further Information about SoleraTec LLCProduct Recommended Release Phoenix RSM 5.4 SpecLab Company
Further Information about SpecLab CompanyProduct Recommended Release GOALciy Pegal 5.10R14 and higher Strand
Further Information about StrandProduct Recommended Release Strand 10.0 TimeSight Systems, Inc.
Further Information about TimeSight Systems, Inc.Product Recommended Release TimeSight Enterprise VLM Software 3.2.1 Triornis Ltd.
Further Information about Triornis Ltd.Product Recommended Release Zoneminder 1.24.2 Video Insight, Inc.
Further Information about Video Insight, Inc.Product Recommended Release IP Camera Server 4.0 Wavestore Ltd.
Further Information about Wavestore Ltd.Product Recommended Release Wavestore 4.6





