10GigE Cameras and Components
Small, fast, and cost-effective
With 10GigE cameras and components, you can build high-performance, compact, and scalable vision systems for data-intensive applications. You’ll achieve maximum 10GigE performance with minimal CPU load and very low heat generation. This reduces integration effort and system costs.
10GigE Vision from Basler stands for:
Due to the small form factor you remain flexible
The housing size of just 29 mm x 29 mm enables particularly flexible system integrationSimplify thermal management
Power consumption of less than 7 W reduces heat generation and operating costsTake advantage of full 10GigE performance
RDMA enables 10 Gbps data rate at high frame ratesYour complete 10GigE vision system
Modern camera sensors, all components, and compatible software for an integrated, streamlined system
With the 10GigE vision system, consisting of precisely matched components and compatible software, we offer a high-performance, easy-to-integrate solution for data-intensive machine vision applications. It provides a scalable foundation for multi-camera systems and future-proof applications with low total cost of ownership.

From the 10GigE camera to cables:
All components at a glance
The components of your 10GigE vision system
The 10GigE offering combines compact ace 2 cameras, RDMA-enabled network interface cards (RNICs), pylon software with GigE Vision 3.0 support, and carefully selected accessories into a scalable solution for demanding industrial applications.

Basler ace 2 10GigE camera
These compact, industrial cameras are designed for demanding installation environments and deliver full 10GigE performance, improving overall system performance.
Compact camera in the 29 mm x 29 mm x 61,5 mm format with an RJ45 connector and PoE (Power over Ethernet)
Modern Sony Pregius S high-speed sensors ranging from 5 MP to 24.4 MP with frame rates of up to 234 fps
RDMA support for lower CPU load and latency, as well as higher frame rates
Low power consumption < 7 W for reduced heat generation and lower system costs

Network cards and transceiver modules
The 10GigE network interface cards with RDMA are designed for our cameras and ensure stable image acquisition as well as scalable multi-camera systems.
RJ45 cards provide data transmission and PoE (Power over Ethernet) over a single cable and support cable lengths of up to 100 m.
SFP+ card combined with an SFP+ to RJ45 transceiver module for easy integration into network environments
RDMA support (RoCEv2) for significantly reduced CPU load. Enables image processing and AI image analysis at full production speed.

Lenses and lighting
Choose from our wide selection of compatible lenses and lighting for your 10GigE application to help reduce integration effort.
Cost-effective fixed-focal-length lenses designed specifically for Basler cameras and telecentric lenses. Achieve the best image quality for any sensor size and resolution.
A wide and affordable selection of durable bar lights, ring lights, and dome lights, as well as other types of industrial-grade lighting in various sizes and colors, for consistent image quality

Software
Our pylon software supports GigE Vision 3.0, optimized RDMA packet handling, and efficient configuration on Windows and Linux.
The pylon SDK with GigE Vision 3.0 support uses advanced driver packages to ensure reliable operation without downtime.
pylon GigE Configurator Tool for configuring the camera and network card to ensure seamless integration
Image processing and analysis using traditional (pylon vtools) or AI algorithms (pylon AI) for every application
The high-performance 10GigE vision system is designed for applications requiring high data throughput. Multi-camera systems and applications in logistics, quality inspection, and robot control benefit from the system’s high available bandwidth, low CPU load, and long-term scalability.

Basler's 10GigE ace 2 cameras leverage GigE Vision 3.0 with RDMA effectively. This eliminates CPU bottlenecks and reduces latency, resulting in faster and more efficient workflows. With their compact, energy-efficient design, they provide high performance, reliability, and scalability without adding complexity.

GigE Vision 3.0 with RDMA enables even faster data transfer
More about 10GigE
Learn more about our products and applications. Our comprehensive materials provide you with all the important details.
FAQs
10GigE Vision is a high-speed interface for industrial image processing based on 10-Gigabit Ethernet and the standardized GigE Vision protocol—ideal for high-resolution cameras and high frame rates. With a data transfer rate of up to 10 Gbps, large amounts of image data can be quickly and reliably transferred from industrial cameras to a computer. Multi-camera systems benefit from the high available bandwidth and scalability of Ethernet-based systems. 10GigE vision systems are backward compatible with the GigE Vision 2.0 standard. This is because the existing GigE Vision control protocol remains unchanged and requires minimal software adjustments.
The 10GigE vision system combines compact ace 2 cameras, RDMA-capable network interface cards (RNICs), pylon software with GigE Vision 3.0 support, and compatible accessories for consistent performance. RDMA reduces CPU load and latency, making it ideal for multi-camera systems. The result is an integrated, scalable solution for data-intensive industrial applications.
The compact 29 mm × 29 mm x 61.5 mm design enables flexible integration and space-saving system configurations. The low power consumption of less than 7 W reduces heat generation and total cost of ownership. Carefully matched components and PoE support help reduce integration effort. This simplifies system complexity and commissioning. The result is a scalable, easy-to-maintain vision system.